Loading...

30/32 Amp Non-Fused Curve Top Safety Disconnect Switch – Powerswitch®

LDS30-CT

30/32 Amp 600 VAC Non-Fused Non-Metallic Curve Top Safety Disconnect Switch. IP66/IP67/IP68/IP69/IP69K Rated, NEMA Type 3R, 4X, 6, 6P, 12, 13 Watertight Enclosure, NSF Certified, UL94V-0, RoHS Compliant.

  • Curve top design pushes water and debris towards the side of the device and leaves less area for buildup
  • NSF Certified for hygiene requirements in food & beverage processing
  • PBT enclosure resists impact, abuse and corrosion
  • Watertight, dust-tight, submersible and suitable for high-pressure, high-temperature washdown; Overmold handle provides firm grip, durability and withstands washdown

Want this device to communicate with you? The LDS30 is available with Inform Technology, providing 24/7 access to critical device data (including enclosure temperature, liquid accumulation, ground continuity, and more). Know what's going on inside your disconnect without having to open it, improving safety and productivity.

VIEW OUR DISCONNECTS WITH INFORM TECHNOLOGY™ »

Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 078477877685

  • Electrical Specifications

    Amperage : 30/32 A

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 operating cycles at rated current and voltage

    Short Circuit Current Rating : 10 kA; Fuse Type J; Fuse Size 60A

    Voltage : 600 VAC

  • Environmental Specifications

    Operating Temperature : -40°C to 75°C

    UV Resistance : Exposed materials are UV stabilized

  • Material Specifications

    Enclosure Material : PBT+PC

    Enclosure Screws : Stainless Steel

    Gasket : Silicone Rubber

    Handle Material : PBT+PC with TPE Overmold

    Mounting Feet : PBT+PC

  • Mechanical Specifications

    Feature : Curve Top

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 18 - 8 AWG

    Terminal ID : In accordance with UL and international conventions

  • Standards and Certifications

    CE : CE Marked

    IEC : 60529

    ISO : 20653

    Ingress Protection : NEMA/UL 50E Type 3R, 4, 4X, 6, 6P, 12, 13 IEC IP66, IP67, IP68, IP69 IP69K

    NEMA : 250

    NOM : NOM-ANCE

    NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

    cULus : cULus UL60947-4-1A (Suitable as Motor Disconnect)

  • Warranty

    Warranty : 3-Year Limited

Patents

  • CA2939247
  • MX374848
  • US11682889
  • US9828789

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications