Loading...
Product added to your list. To view the list, Click Here

Powerswitch® Safety Disconnect Switch with Factory Installed Auxiliary Contact

LDS10-AC

100 Amp, 600 Volt, Non-Fused Powerswitch Safety Disconnect Switch in Non-Metallic Enclosure with Factory Installed Auxiliary Contact

Powerswitch® safety disconnect switches are designed for superior performance in food and beverage processing, manufacturing, marinas and shipyards, and OEM applications.

  • PBT enclosure resists impact, abuse and corrosion
  • Watertight, dust-tight, submersible and suitable for high pressure, high temperature washdown
  • NSF Certified for hygiene requirements in food & beverage processing
UPC Code: 078477646731
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 100 A

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 operating cycles at rated current and voltage

    Short Circuit Current Rating : 65 kA; Fuse Type J; Fuse Size 100A

    Voltage : 600 VAC

  • Environmental Specifications

    Operating Temperature : -40°C to 75°C

    UV Resistance : Exposed materials are UV stabilized

  • Material Specifications

    Enclosure Material : PBT+PC

    Enclosure Screws : Stainless Steel

    Gasket : Silicone Rubber

    Handle Material : PBT+PC with TPE Overmold

    Mounting Feet : PBT+PC

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 8 - 1/0 AWG

    Terminal ID : In accordance with UL and international conventions

  • Product Features

    Feature : Factory Installed Auxiliary Contact

  • Standards and Certifications

    CE : CE Marked

    IEC : 60529

    ISO : 20653

    Ingress Protection : NEMA/UL 50E Type 3R, 4, 4X, 6, 6P, 12, 13 IEC IP66, IP67, IP68, IP69 IP69K

    NEMA : 250

    NOM : NOM-ANCE

    NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

    cULus : cULus UL60947-4-1A (Suitable as Motor Disconnect)

  • Warranty

    Warranty : 3-Year Limited

  • MX374848
  • US9828789

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications