Loading...

Lift Dock Ladder

L5WLU

Lift Dock Ladder, 5-Step, Wide 4-Inch Width, Pre-Assembled/Unboxed Marine Boat Dock Ladder

Leviton's marine portfolio is designed to power, protect, and enhance docks, marinas, and waterfront properties. From durable aluminum power pedestals with integrated electrical, lighting, and water options to heavy-duty dock ladders, impact-absorbing fenders, and corrosion-resistant accessories, Leviton offers end-to-end solutions built for harsh marine environments. Engineered for reliability, safety, and long-term performance, our products are designed to withstand saltwater, UV exposure, and constant use, making Leviton a trusted choice for marinas, boatyards, docks, and waterfront installations.

  • Retractable design - Users can lower the rungs of the ladder into the water and retract them when not in use, preventing build-up of marine growth
  • Wide 16-inch steps for stability - large, wide steps improve footing, while the tread pattern channels water away for superior grip and safer boarding
  • Deep 12-inch spacing - each step extends the ladder 12 inches down from the dock
  • Marine grade 6063 T5 aluminum - strong, lightweight, and corrosion-resistant aluminum provides long-lasting durability in harsh marine environments
  • High weight capacity - ladders rated at 665 lb. capacity to support multiple users and gear

Color: Silver

Country of Origin : United States

Documents

Technical Information

  • General Information

    UPC : 078477040935

  • Material Specifications

    Construction : Marine Grade 6063 T5 Aluminum

  • Mechanical Specifications

    Maximum Dimensions : H: 55" L: 55" W: 20"

  • Product Features

    Application : Marine

    Color : Gray

    Accessory Type : Ladder

  • Warranty

    Warranty : 2-Year Limited

Related Videos

The Finishing Touches for Every Marina | Leviton Dock Accessories

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications