Lift Dock Ladder
L50LU
Lift Dock Ladder, 5-Step, Standard 2-Inch Width, Pre-Assembled/Unboxed Marine Boat Dock Ladder
Leviton's marine portfolio is designed to power, protect, and enhance docks, marinas, and waterfront properties. From durable aluminum power pedestals with integrated electrical, lighting, and water options to heavy-duty dock ladders, impact-absorbing fenders, and corrosion-resistant accessories, Leviton offers end-to-end solutions built for harsh marine environments. Engineered for reliability, safety, and long-term performance, our products are designed to withstand saltwater, UV exposure, and constant use, making Leviton a trusted choice for marinas, boatyards, docks, and waterfront installations.
- Retractable design - Users can lower the rungs of the ladder into the water and retract them when not in use, preventing build-up of marine growth
- Wide 16-inch steps for stability - large, wide steps improve footing, while the tread pattern channels water away for superior grip and safer boarding
- Deep 12-inch spacing - each step extends the ladder 12 inches down from the dock
- Marine grade 6063 T5 aluminum - strong, lightweight, and corrosion-resistant aluminum provides long-lasting durability in harsh marine environments
- High weight capacity - ladders rated at 665 lb. capacity to support multiple users and gear
Color: Silver
Documents
Technical Information
-
General Information
UPC : 078477040997
Material Specifications
Construction : Marine Grade 6063 T5 Aluminum
Mechanical Specifications
Maximum Dimensions : H: 55" L: 55" W: 20"
Product Features
Application : Marine
Color : Gray
Accessory Type : Ladder
Warranty
Warranty : 2-Year Limited