D8000 LCD Station, 15 buttons: Page, Presets 1 thru 8, Raise, Lower, Record, Max & Off, Color: White
KLCD0-W
D8000 Commercial Lighting Control Systems, LCD Station, 15 buttons: Page, Presets 1 thru 8, Raise, Lower, Record, Max & Off, Title 24 compliant, ASHRAE 90.1 compliant, Color: White
The D8000 LCD station is part of an advanced family of dimmers and lighting controls. The distributed processing and network topology of this system brings the power and flexibility of networked computing to the lighting realm.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477209493
Product Features
Color : White
Product Line : D8000
Product Type : Controller
Protocol : Luma-Net
Features & Benefits
- Machined from solid Corian® for beautiful appearance and extreme durability
- Bright blue LCD readout
- Distributed processing provides enhanced reliability
- Controls up to 2,048 dimmer channels
- All buttons are programmable and can execute any system function
- Station retains programming information for a minimum of 10 years without power
- Built-in IR receiver
- Advanced software readily permits sophisticated join/separate room combining operations
- Fits in a 3.5” deep, four gang wall box
- Stations connected in series using Belden cable #9829 or equivalent, and two conductors for station power
- Available in black and white as standard colors
- Any Corian finish available as a custom