D8000 Commercial Lighting Control System, Push Button Station, 3 Button: Presets 1-2, Off, Color: White
KB032-W
DISCONTINUED
D8000 Commercial Lighting Control Systems, Push Button Station, 3 Buttons: Presets 1 thru 2 and Off, Title 24 compliant, ASHRAE 90.1 compliant, Color: White
The Dimensions® D8000 Single-Gang stations are part of an advanced family of lighting controls. The distributed processing and network topology of this system brings the power and flexibility of networked computing to the lighting realm.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477207376
Product Features
Color : White
Product Line : D8000
Product Type : Keypad
Protocol : Luma-Net
Features & Benefits
- Machined from solid Corian for beautiful appearance and extreme durability
- Distributed processing provides enhanced reliability
- Station retains programming information for a minimum of 10 years without power
- Built-in IR receiver on push button stations
- Advanced software readily permits sophisticated join/separate room combining operations
- Available in black and white as standard colors
- Any Corian finish available as a custom
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors