Decora Manual-On Occupancy Sensor, Light Almond
IPP15-1FT
DISCONTINUED
Manual-On Occupancy Sensor, 1800W@120VAC INC, 1800VA@120 VAC FL, 1/2 HP, 60Hz, for single pole or 3-way applications when used with IPP0R or VZ0SR, 180 Degree, 900 Sq. Ft. Coverage, Decora® Passive Infrared Wall Switch - Light Almond, California Title 24 2005 Compliant. USMCA Compliant
The IPP15-1L uses passive infrared (PIR) detection technology to monitor a room for occupancy through a segmented Fresnel lens. This specialized lens divides the field of view into sensor zones. After the switch is manually turned ON, when a person passes into a sensor zone, the sensor detects motion and keeps the lights ON. The lights will remain ON as long as there is an occupant moving through the sensor zones.
Color: Light Almond
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847752710
Electrical Specifications
Frequency : 60Hz
Voltage : 120 VAC
Mechanical Specifications
Neutral Wire Connection : Required
Switch Type : Single-Pole & 3-Way
Product Features
Color : Light Almond
Coverage (Sq.Ft.) : 900
Product Line : IPP15
Sensor Type : Wall Switch
Technology : Passive Infrared
Features & Benefits
- Manual-ON/Automatic-OFF operation in accordance with California Title 24 2005 requirements
- Low-profile design eliminates an obtrusive “scanningdevice” look. Elegant Decora styling complements any interior and coordinates with Leviton’s popular line of Decora wiring devices
- IPP15 provides a true 3-way feature when used with the IPP0R, Manual-ON Occupancy Sensor Remote or the VP0SR, Vizia + Switch Remote
- 180° field-of-view provides approximately 900 square feet of coverage suitable for bathrooms, basements, garages, utility rooms, and a variety of other residential areas
- Convenient push-button provides Manual ON/OFF light switching at any time
- Segmented Fresnel lens provides optimum sensitivity and performance. It is designed with an extensive “minor motion” area where even slight body movements will be detected
- Horizontal field of view may be adjusted between 180° and 32° of arc by using integral blinders located on either side of the lens
- Four optional manual adjustments for delayed-OFF time settings maximize energy savings: 30 seconds (for walk test), 5 minutes, 15 minutes and 30 minutes
- LED indicator light flashes when sensor detects motion to verify detection is active
- Unit can be used for 120V lighting. Compatible with both electronic and magnetic ballasts
- Relay switches at the zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts
- Fits in standard wallbox. Gangable with other units
- Requires a neutral (white) wire connection
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors