IllumaTech Slide Dimmer for 400VA Electronic Low Voltage, 150-Watt Dimmable LED/CFL, 400-Watt Incandescent/Halogen
IPE04-1FZ
Decora IllumaTech ELV/LED/CFL Slide Dimmer, 120VAC, 60Hz, 400VA Electronic Low Voltage, 150-Watt dimmable LED/CFL, 400-Watt Incandescent/Halogen, single pole or 3-way control when used with 3-way switch, LED locator, neutral wire required – White, Ivory & Light Almond
- EXCEPTIONAL – Superior quality and dimming performance
- ADVANCED – Adjustment switch to modify the minimum light level to help eliminate low end flicker for a smoother dimming experience
- FLEXIBLE – Can be used in a single-pole or 3-way installation (with a 3-way switch, sold separately).
- CONVENIENT – Separate on/off switch allows you to set and keep preferred dimming level
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477526910
Product Features
Action : Standard ON/OFF
Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T Red-R
Color : White, Ivory, Light Almond
Color Change Kit : IPKIT-00 Series
Frequency : 60 Hz
Light : LED Locator
Load Rating : 400VA ELV, 400W Incandescent, 150W LED and CFL
Load Type : Electronic Low Voltage, Incandescent, Dimmable LED, Dimmable CFL
Ordering Notes : Incl White, Ivory and Light Almond Color Kit
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : IllumaTech
Switch Type : Single-Pole & 3-Way
Type : Slide
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Designed for control of Electronic Low Voltage, LED, CFL, Incandescent and Halogen loads
- Neutral wire required for installation
- Provides single pole or 3-way lighting control when used with a 3-way switch
- Fluid slide movement allows fine adjustment of light level with minimal effort
- Adjustment switch to modify the minimum light level to help eliminate low end flicker for a smoother dimming experience
- Captive wraparound slide bar remains securely attached
- Easy to use push button switch with green LED locator light
- LED locator light illuminates when load is off (select models)
- Push button switch acts as an air gap switch completely disconnecting power from unit for bulb changing
- Slide controls travel approximately 20mm
- Power failure recovery ensures retention of last setting before power interruption
- Built-in radio/TV interference filter
- Attractive styling coordinates perfectly with Leviton’s complete line of Decora wiring devices
- Compatible with Decora Plus™ screwless and Decora standard designer wallplates
- Fit easily into a standard wallbox and are suitable for multi-gang installations
- Comes packaged in White with Ivory and Light Almond color faceplates. Additional color change faceplates available