The Leviton Inform App
Inform App
Available in both mobile and desktop versions, the Inform App provides real-time notifications of abnormal conditions so you can respond faster to potential problems and minimize the duration of downtime events.
The Leviton Inform app provides remote monitoring of Leviton devices that feature Inform Technology — information such as intelligent voltage level sensing, liquid accumulation, ground continuity, enclosure temperature and more. The actual information available will vary by device.
For the LEV Series Mechanical Interlocks and Powerswitch Disconnects with Inform, the app allows remote monitoring of the following information:
- Phase voltage on the load and line side of switch
- Ground continuity monitoring
- Liquid accumulation detection
- Temperature and humidity levels inside the enclosure
The Leviton Inform Software:
- Monitors all installed devices from a single dashboard
- Has no limit on how many devices can be added
- Contains an Inform App Users Guide that illustrates the process to connect a device
- Provides the organization administrator authority to grant or revoke access to users
The Leviton Inform desktop app is available at: inform.leviton.com
Country of Origin : Please Contact Customer Service