iSeries e 48 Dimmer Rack, 230V
IER48-430
DISCONTINUED
iSeries e, 48 circuit rack, 230V 3-phase, 2.5KW sequential or phase balanced w/ hand held terminal mount
The Leviton iSeries e™ line of dimmer products introduces a cost effective approach to the standard iSeries™ line. Providing intelligent, self-regulating dimmer modules that distribute control electronics throughout the rack with advanced functions for feedback. The same resilient mechanical design as the standard iSeries™, the iSeries e™ delivers a highly featured dimmer rack for less cost.Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477639078
Electrical Specifications
Voltage : 230 VAC
Wattage Per Channel : 2500
Product Features
Circuits/Channels : 48
Product Category : Dimmer Packs/Racks
Product Line : iSeries e
Product Type : High Density Rack
Features & Benefits
- Compact half-rack houses up to 48 individual dimmers
- Standard 500 microsecond filter chokes
- Optional redundant Control Module provides seam¬less backup for each rack
- All rack configuration data is stored in the rack electronics - changing control modules does not require any reprogramming
- Optional Hand Held Terminal provides feedback and control at each rack or remotely; the Terminal’s display is visible through the rack door
- Stores 100 timed Backup Looks
- Stores 12 Looks for house or stage
- Stacked design provides fresh cooling air to each module, allows full frontal access to interior wiring and terminations
- Simple rack-to-rack bussing
- Built-in Panic Function for each dimmer
- Compatible with Leviton Dimension® Controllers
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors