Dimmer Rack, 24 Circuit, 120V, 2.4kw, 3-Phase, iSeriesE
IER24-130
DISCONTINUED
iSeriesE, 24 Circuit Dimmer Rack, 120V, 2.4kw, 3-Phase, Standard Configuration.
The Leviton iSeries e™ line of dimmer products introduces a cost effective approach to the standard iSeries™ line. Providing intelligent, self-regulating dimmer modules that distribute control electronics throughout the rack with advanced functions for feedback. The same resilient mechanical design as the standard iSeries™, the iSeries e™ delivers a highly featured dimmer rack for less cost.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477638941
RoHS Compliant : Yes
Electrical Specifications
Voltage : 120 VAC
Wattage Per Channel : 2400
Product Features
Circuits/Channels : 24
Product Category : Dimmer Packs/Racks
Product Line : iSeries e
Product Type : High Density Dimmer Rack
Features & Benefits
- Compact wall-mount rack houses up to 24 individual dimmers
- Standard 500 microsecond filter chokes
- Optional redundant Control Module provides seamless backup for each rack
- All rack configuration data is stored in the rack electronics - changing control modules does not require any reprogramming
- Optional Hand Held Terminal provides feed¬back and control at each rack or remotely
- Stores 100 timed Backup Looks
- Stores 12 Looks for house or stage
- Stacked design provides fresh cooling air to each module, allows full frontal access to interior wiring and terminations
- Built-in Panic Function for each dimmer
- 120V Units, UL Listed and C-UL Listed
- Compatible with Leviton Dimension® Controllers