ATLAS-X1™ Bulk Icons (pack of 72), Ivory
ICONS-ICI
Interchangeable icons for ATLAS-X1 jacks
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477705469
RoHS Compliant : Yes
Product Features
Product Family : Jack Accessories
Brand : ATLAS-X1
Category Rating : Cat 5e,Cat 6,Cat 6A,Cat 8
Shielding : Shielded,Unshielded
Color : Ivory
Termination Type : Tool-Free
Packaging : Pack of 72
Shutter Mechanism : None,Shuttered
Features & Benefits
- 72 icons: 24 "VOICE" (phone image on back side), 24 "DATA" (computer image on back side), 24 “AV” (blank on back side)
- Color-matched to the jack face
- Easy application mapping