Leviton's copper connectivity portfolio is built around three primary jack platforms – ATLAS‑X1™, EXTREME™, and GIGAMAX™ – each designed to meet specific performance, application, and budget requirements across modern networks.
ATLAS‑X1 represents the premier tier, engineered for high-performance environments and advanced Power over Ethernet (PoE) applications. Features like patented Retention Force Technology (RFT) and optimized tine geometry help prevent arcing and ensure consistent contact, while a solid metal body improves heat dissipation for long-term reliability in high-power deployments.
EXTREME jacks are the proven, workhorse platform, delivering category-rated performance with a balance of reliability, ease of installation, and longevity. Widely deployed across enterprise networks, EXTREME supports consistent system performance and simplifies installation with a unified form factor from Cat 5e through Cat 6A.
GIGAMAX focuses on dependable Cat 5e connectivity, offering a robust design capable of supporting high-power PoE applications, including intelligent buildings and lighting systems, while maintaining durability and efficiency.
Together, these platforms provide a scalable, end-to-end copper solution for everything from legacy networks to next-generation, high-power infrastructure.