Dockhead Power Pedestal, Single-Phase Loop Bus Bar
HS320
Power Pedestal for Marine Applications; 8" x 10" Dockhead Base Includes 30A (125V) Receptacle with Standard Breaker, 20A GFCI Receptacle with Standard Breaker, White LED w/ Photocell, and White Receptacle Covers. Includes No Water, No Meter, and No Breaker
- DURABLE - UL Listed and NEMA 3R Rated; Withstands corrosive environments with plastic resin housing for extended lifespan
- EASY INSTALLATION/MAINTENANCE - Integrated bus bar mount allows for easy installation and removal, simply mount pedestal and connect wiring
- SIMPLE ORDERING - Pre-configured for your convenience
- Note - Leviton Marine and RV Power Pedestals are Made-To-Order and non-cancelable, non-refundable, and non-returnable.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477028230
Material Specifications
Max Amperage : 240A Max
Voltage : 125/250 VAC
Material Specifications
Pedestal Material : Noryl (Resin)
Construction : Molded Body
Mounting Hardware : Anchors Included
Product Features
Application : Marine
Color : White
Base : Dockhead Surface Mount
Hinge Type : Pedestal
Kitted Options : Comes with Leviton Receptacles
Top : Twist Lock Receptacles, 20A Straight Blade
Standards and Certifications
Certification/Listing : UL-231, CSA 22.2 No. 29, NFPA 303, NFPA 70
NEMA : NEMA 3R
Warranty
Warranty : Housing: 5-Year,Devices:1-Year