OPT-X™ UHDX 1RU Angled Panel, Empty, Black; Accepts up to (12) HDX adapter plates or (12) MTP cassettes
HDX1A-144
The OPT-X™ UHDX high-density 1RU Angled Panel provides an inter-connect or cross-connect between backbone horizontal cable and active equipment while minimizing rack space in a frame or cabinet. The panel allows for easy plug-and-play of pre-terminated solutions and open access to patch cords without the need of any horizontal patch cord cable management. This panel is ideal for deployment above cabinets, within racks, and within cabinets in data centers, equipment rooms, and central offices.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477710883
RoHS Compliant : Yes
Product Features
Product Family : Patch Panels
Category : Fiber
Color : Black
Panel Shape : Angled
Ports : 144
RU : 1
Shielding : Unshielded
Termination : Cassette-Based
Features & Benefits
- Panel allows for up to 144 fibers (using LC) and up to 864 fibers (using 12-fiber MPO) or 1,728 fibers (using 24-fiber MPO) capacity
- Angled panel eliminates the need for patch cord cable managers
- Open access to patch cords and pre-terminated trunks
- One-hand installation and removal of HDX MPO cassettes or adapter plates
- Rear cable manager (sold separately) supports fiber cables and snaps directly to panel without tools
- Blanks (sold separately) available for unused openings
- Fixed bulkhead shelf minimizes stress on fiber during moves, adds, and changes
- Easy migration path to 100/200/400/800 Gb/s using modular HDX Base-8, Base-12, and Base-24 cassettes and adapter plates
- Side vertical patch cord managers (sold separately) occupy 0RU space
Patents
- US9690064
- EP3374813
- CA3060164
- MX400781
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.