Loading...

OPT-X™ UHDX Fiber Panels

OPT-X UHDX Fiber Panels

OPT-X UHDX Fiber Panels provide an inter-connect or cross-connect between backbone horizontal cable and active equipment while minimizing rack space in a frame or cabinet. These high-density panels allow for easy plug-and-play of pre-terminated solutions and open access to patch cords. Panel are ideal for deployment above cabinets, within racks, and within cabinets in data centers, equipment rooms, and central offices.

  • Eliminates the need for patch cord cable managers
  • Open access to patch cords and trunks
  • One-hand installation and removal of HDX cassettes or adapter plates
  • Up to 144 fibers with LC connectors or 1,728 fibers with 24-fiber MTP® connectors

 

EMEA Customers:
Click here for Patch Panels in your region »