Gas Submeter, 200 CFH, Pulse Output
GMP75-201
DISCONTINUED
Residential Gas Submeter with Pulse Output, 0.75 in NPT connectors included
The 200 CFH Residential Gas Submeter is designed to accurately measure apartment-style submetering applications that utilize gas appliances and equipment. The aluminum construction and sealed register are suited to a number of common applications. The pulse output allows for integration of remote totalizers and communication devices.
Country of Origin : China
Specifications
Documents
Technical Information
-
General Information
UPC : 078477649640
Product Features
Meter Configuration : Single Meter
Product Line : Gas Submeters
Product Type : Gas Submeter
Features & Benefits
- Designed for gas submetering applications
- Pulse output
- Sealed register
- Aluminum body
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors