Loading...

SmartlockPro® Self Test SLIM GFCI Outlet, 15A Weather / Tamper Resistant Receptacle

GFWT1-I

15 Amp, 125 Volt Weather Resistant Self-Test SmartlockPro® Tamper Resistant SLIM GFCI Outlet, Back and Side Wire, NEMA 5-15R, Ivory Receptacle with LED Indicator Light

  • SAFE – Delivers continuous ground fault protection from electrical shock
  • SELF TESTING – Automatically self-tests to ensure it can respond to ground fault
  • COMPATIBLE – Improved immunity to high-frequency leakage reduces HF nuisance tripping
  • SLIM – Slimmest in-box depth for easy installation
  • WEATHER-RESISTANT – Outdoors protection from ground faults, must be installed in weatherproof enclosure
  • SIMPLE – Status indicator light provides simple, intuitive feedback of status

Color: Ivory

Country of Origin : China
NEMA 5-15R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477709122

    Nema : 5-15R

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : 1250 VAC

    Grounding : Grounding

    Horsepower Rating : 1 hp

    Pole(s) : 2

    Power Supply Input and Frequency : 125V, 60Hz

    Short Circuit Current Rating : 10 kA

    Temperature Rise : Max 30°C

    Trip Level : Class A

    Voltage : 125 VAC

    Wire(s) : 3

  • Environmental Specifications

    Operating Temperature : Maximum Continuous 66°C, Minimum -35°C (w/o impact)

  • Material Specifications

    Body : Thermoplastic

    Face : Thermoplastic

    Grounding Screw : #8 Stainless Steel

    Line Contacts : Brass

    Mounting Strap : Stainless Steel

    Self-Grounding Clip : No

    TR Shutter : Thermoplastic

    Terminal Clamps : Brass

    Terminal Screws : #8 Stainless Steel

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Termination : Back and Side Wire

    Torque Range : 14-18 lbs.

    Wire Accommodation : #10 - #14 AWG Copper, #10 - #12 Copper Clad

  • Product Features

    Brand : SmartlockPro

    Color : Ivory

    Device Type : Duplex Receptacle/Outlet

    Feature(s) : Indicator Light, Self-Test, Tamper Resistant, Weather Resistant

    Grade : Residential/Commercial Specification Grade

    NEMA Configuration : 5-15R

    Product Type : GFCI

  • Standards and Certifications

    Applicable Standards and Certifications : UL,CSA,CSA C22.2 No. 144,CSA C22.2 No. 42,Fed Spec WC-596,UL 943,UL 498

    NEMA : WD-1 and WD-6

  • Warranty

    Warranty : 2-Year Limited

Features & Benefits

  • Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
  • On initial power up, tests the GFCI within 3 seconds
  • Auto-monitoring exceeds the UL requirement
  • Auto adapts and shifts to more frequent testing if potential problem is detected
  • Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
  • Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
  • Electronics are designed to minimize any false triggers
  • Reduced depth makes it easier to install in any electrical box, even shallow ones
  • Terminals allow for easy wiring options – back and side wire capable
  • External back wire clamps provide visual indication of proper wire seating
  • Withstands high torque and resists wire pullout
  • Stainless steel strap and screws, cold impact resistant face and buttons
  • Trip threshold meets or exceeds UL requirements for tripping time
  • Improved immunity to high-frequency noise reduces nuisance tripping
  • Advanced electronics design provides superior resistance to electrical surges and over-voltages
  • Compatible with all Decora devices and wallplates; available in select Decora colors
  • UL Fed Spec WC-596 rated

Patents

  • CA2621644
  • US11831139
  • MX308495
  • US9053886
  • US10483066
  • US11349293
  • US9276393
  • US8587914
  • US8242362
  • US7355117
  • MX302458
  • US8599522
  • CA2624409
  • MX344697
  • CA2730014
  • US8944859
  • US7820909
  • US11456138
  • US7697252

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to Install a Weather-Resistant GFCI Outlet and Cover | Leviton

Leviton Presents: The Leviton GFCI Portfolio

Leviton Answer Series: What To Do When Your GFCI Outlet Trips

Upgrade to Leviton GFCI Outlets for a Safer Home - Project of the Week

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications