Loading...

SmartlockPro® SLIM GFCI / Switch Combo with LED Indicator Light, 20A

GFSW1-I

15 Amp, 125 Volt SmartlockPro® SLIM GFCI / Switch Combo, Back and Side Wire, NEMA 5-20R, Self-Grounding, Ivory with LED Indicator Light

  • SAFE – Delivers continuous ground fault protection from electrical shock with status indicator light
  • SELF TESTING – Automatically self-tests to ensure it can respond to ground fault
  • SLIM – Slimmest in-box depth for easy installation
  • CONVENIENT – Single receptacle GFCI with built in switch saves space while controlling your lights
  • IDEAL - for kitchens, bathrooms, garages, basements, and utility rooms

Patented Reset Lockout technology prevents reset if the GFCI is not wired or operating correctly

Color: Ivory

Country of Origin : China
NEMA 5-15R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477714744

    Nema : 5-15R

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : 1250 VAC

    Grounding : Self-Grounding

    Horsepower Rating : 1/2 hp

    Pole(s) : 2

    Power Supply Input and Frequency : 125V, 60Hz

    Short Circuit Current Rating : 10 kA

    Temperature Rise : Max 30°C

    Trip Level : Class A

    Voltage : 125 VAC

    Wire(s) : 3

  • Environmental Specifications

    Operating Temperature : Maximum Continuous 66°C, Minimum -35°C (w/o impact)

  • Material Specifications

    Body : Thermoplastic

    Face : Thermoplastic

    Grounding Screw : #8 Galvanized Steel

    Line Contacts : Brass

    Mounting Strap : Galvanized Steel

    Self-Grounding Clip : Yes

    TR Shutter : Thermoplastic

    Terminal Clamps : Brass

    Terminal Screws : #8 Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Termination : Back and Side Wire

    Torque Range : 14-18 lbs.

    Wire Accomodation : #10 - #14 AWG Copper, #10 - #12 Copper Clad

  • Product Features

    Brand : SmartlockPro

    Color : Ivory

    Device Type : Switch / Receptacle Outlet

    Feature(s) : Indicator Light, Self-Test, Tamper Resistant, Wallplate Included

    Grade : Residential/Commercial Specification Grade

    NEMA Configuration : 5-15R

    Product Type : GFCI

  • Standards and Certifications

    Applicable Standards and Certifications : cCSAus,CSA C22.2 No. 144,CSA C22.2 No. 111,CSA C22.2 No. 42,UL 943,UL 20,UL 498

    NEMA : WD-1 and WD-6

  • Warranty

    Warranty : 2-Year Limited

Features & Benefits

  • Single receptacle GFCI with switch saves space and adds convenience.
  • Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
  • On initial power up, tests the GFCI within 3 seconds
  • Auto-monitoring exceeds the UL requirement
  • Auto adapts and shifts to more frequent testing if potential problem is detected
  • Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
  • Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
  • Electronics are designed to minimize any false triggers
  • Reduced depth makes it easier to install in any electrical box, even shallow ones.
  • Terminals allow for easy wiring options – back and side wire capable.
  • External back wire clamps provide visual indication of proper wire seating.
  • Withstands high torque and resists wire pullout.
  • Standard brass self-grounding clip.
  • Trip threshold meets or exceeds UL requirements for tripping time.
  • Improved immunity to high-frequency noise reduces nuisance tripping.
  • Advanced electronics design provides superior resistance to electrical surges and over-voltages.
  • Compatible with all Decora devices and wallplates; available in select Decora colors.

Patents

  • CA2621644
  • CA2624409
  • CA2730014
  • MX302458
  • MX308495
  • MX344697
  • US10483066
  • US11349293
  • US11456138
  • US11831139
  • US7355117
  • US7697252
  • US7820909
  • US8242362
  • US8587914
  • US8599522
  • US8944859
  • US9053886
  • US9276393

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications