GFCI Protected Outlet Labels
GFLBL-LBL
GFCI Protected Outlet Labels - Identify protected outlets downstream of GFCI outlet or circuit breaker - 1000 labels per roll
- CONVENIENT - GFCI Protected Outlet Labels come in rolls of 1,000 in each polybag; 12 polybags in each standard pack
- FLEXIBLE - Suitable for use with any Leviton GFCI protected device, including Dual Function AFCI/GFCI devices
- EASY - Clear markings for easy identification of GFCI Protected devices
Color: White
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477648117
Material Specifications
Material : Gloss White Polyester
Product Features
Color : White
Label Length : 0.9375 in
Label Roll Length : 1.83 in
Label Roll Width : 1.15 in
Label Width : 0.25 in
Notes : Standard carton of 12 polybags
Type : Accessory