Track Light, Current Limiter, 16 Spaces, Flush Mount, 120VAC, 4 Breakers Installed
G16F1-104
Track Light Limiting Panel, 16 spaces, Flush Mount, NEMA 1, 120VAC, with 4 circuit breakers installed, (specify breaker size and configuration on panel worksheet), ASHRAE 90.1 compliant; City of Seattle compliant; can be used to comply with Title 24 track lighting control requirements
The Track Light Limiting Panel (TLLP) enables designer lighting to easily meet energy code voltage requirements. Limiting branch circuit volt-ampereage rating with the TLLP sets a fixed power consumption limit for lighting installations instead of calculated values based on watts per linear foot of the track.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477663653
RoHS Compliant : Yes
Electrical Specifications
Voltage : 120 VAC
Mechanical Specifications
Mounting Type : Flush Mount
Product Features
Circuits/Channels : 4
Product Line : TLLP
Product Type : Track Light Limiting Panel
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Assists track lighting schemes in meeting energy code regulations and is ASHRAE 90.1 compliant; City of Seattle compliant; can be used to comply with Title 24 track lighting control requirements
- Title 24 Track Light Supplementary Overcurrent Protection Panel
- Simplifies load calculations by using volt-ampere rating of the breaker as opposed to calculated values on the track
- Reduces installation costs
- NEMA 1 surface or flush mount enclosure
- Factory configured to your specifications—arrives ready to install