Wetguard Watertight Single Gang Stainless Steel FD Box
FDSS1
FD Box, Single-Gang, 37.2 Cubic Inch Capacity, Type 304 Non-Magnetic Stainless Steel
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
- THE BRAND YOU TRUST- 10 Year Warranty with a IP66 enclosure rating
- DURABLE- Constructed using 304 stainless steel for resistance against heat, chemical corrosion and physical abrasion.
- EASY INSTALLATION- Our boxes Feature up to 30% more volume than competitive boxes, making it easier to install multiple devices.
- WIDE COMPATIBILITY - Compatible with all Wetguard covers EXCEPT duplex receptacle cover
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477744895
Environmental Specifications
Environment : Wet
Material Specifications
Material : 14 Gauge Type 304 Stainless Steel
Product Features
Box Volume : 37.2 cu in
Brand : Wetguard
Device Type : FD Box
Standards and Certifications
cULus : Listed to UL 514A
Warranty
Warranty : 10-Year Limited
Related Videos
Wetguard Stainless Steel FD Boxes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors