Concrete Floor Box Tile Frame, 1-Gang
FBRM1-B
1-Gang Rectangle Brass Tile Frame for Leviton Concrete Floor Boxes FBDR1 and FBHR1
- For use with Leviton's rectangle concrete floor boxes
- Flush to the floor - once floor box is buried and cured, the tile ring and plates can be installed flush to the finished floor
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477985397
Material Specifications
Cover Material : Brass
Mounting Screws : Brass
Mechanical Specifications
Dimensions : L:4.4 inch, W:3.4 inch, 0.75 inch thick
Product Features
Color : Brass
Device Type : Frame
Receptacle Compatibility : Any standard duplex receptacle
Warranty
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors