Fire-Rated Baffle Slim Downlight with Selectable CCT, 6-inch Round Aperture
FBR60-S1W
Leviton's 6-inch Two-hour Fire-Rated Slim Downlight complies with UL 263, ASTM E119, and CAN/ULC S101. Installation is simple with easy mount steel clips that create a secure fit in the ceiling. Edge-lit optical system with diffuse polycarbonate lens produces uniform light distribution making it suitable for any application. Ideal for new construction and remodel applications, no need for recessed can or j-box. Select from five (5) color temperatures: 2700K (Warm White), 3000K (Soft White), 3500K (Neutral White), 4000K (Cool White), or 5000K (Daylight) with a simple switch. Direct mount design provides 1350 lumens of light output; pair it with one of many Leviton compatible dimmers for the desired light level needed for any space:
- SureSlide: 6672, 6674N, 66741, 66DF
- IllumaTech: IPL06, IPE04
- Decora Slide with Lever Edge: ESL01
- Decora Slide: DSL01, DSE06, DSM10
- Decora Digital: DDM06, DDE06, DDL06-1, DDL06-B
- Decora Smart Wi-Fi: D36HD, D26HD, D2ELV, D2MSD
- Decora Smart Z-Wave: ZW6HD
- Decora Evolve: VM2D3, VMDD3
- Toggle Slide: TSL01, TSM10
- Trimatron Rotary: RDL06, RNL06
Specifications
Instruction Sheet
Documents
IES
Technical Information
-
General Information
UPC : 078477028049
Product Features
Product Aperture Size : 6-Inch Round
Input Power : 15W
Lumen Output : 1350Lm
Input Voltage : 120VAC, 60Hz
Dimming Technology : 120V Forward- or Reverse-Phase Dimming down to 10%
Correlated Color Temperature : Selectable CCT: 2700K / 3000K / 3500K / 4000K / 5000K
Color Rendering Index : 90+
R9 : High color performance with R9 value greater than 50
Color Consistency : 4-Step MacAdam Ellipse binning to achieve Fixture to Fixture Color Consistency
LED Life (Hours) : 50,000 Hours @ 70% Lumen Maintenance
Cutout Size : 6-1/4-Inches
Environmental Specifications
Operating Temperature : -20°C (-4°F) to 40°C (104°F)
Listing : Suitable for Wet Locations, Covered Ceiling
Material Specifications
Material : Die-cast Aluminum Trim and Carbon Steel Housing
Lens : Frosted Polycarbonate
Box Material : Formed Galvanized Steel Remote Driver Enclosure / Junction Box
Finish : Matte White Trim and Red painted housing
Standards and Certifications
Duration Of Fire Protection : 2-Hour Fire Rated, Complies with UL 263, CAN/ULC S101 and ASTM E119
cETLus : Listed in accordance with UL 1598 and CSA C22.2 No. 250.0
Energy Rating : ENERGY STAR® Certified
Listing : Compliant with ASTM E283 (Air Leakage Rate 2.0 CFM or less)
Housing : Insulated Ceiling (IC) Rated
Title 24 Compliant : Complies with Title 24 Part 6 JA8 High Efficacy LED Light Source Requirements
National Electric Code (NEC) : Suitable for use in clothes closets when installed in accordance with NEC® 410.16 (A)(1) (C)(3) spacing requirements
Warranty
Warranty : Five (5) year replacement after date of purchase
Features & Benefits
- 6-inch Round Aperture delivers 1350 Lumens at 15W
- Regressed Lens with Baffle for less glare and improved visual comfort
- Field selectable Color Temperature (2700K to 5000K)
- Light Engine consists of 90+ CRI LEDs with R9>50 and color accuracy within 4 SDCM
- IC Rated: Suitable for direct contact with insulation
- Closed-cell Gasket included for use in Wet Location and Air-tight installations
- 120V Forward- or Reverse-Phase Dimming down to 10%
- ENERGY STAR® Certified
- 50,000 Hours @ 70% Lumen Maintenance
- Five (5) year replacement after date of purchase