Recessed Duplex 2-Port Low Voltage Insert For Use with FBC1X
FB2DU-I
Recessed Duplex 2-Port Low Voltage Insert For Use with FBC1X Floor Box Cover Plate - Ivory
For use with FBC1X Cover Plate for FBBOX-GY Concrete Floor Box System. This insert will accomodate any Leviton Quickport Connector.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477941638
RoHS Compliant : Yes
Material Specifications
Cover Material : ABS
Strap Material : Galvanized Steel
Type : Concrete
Standards and Certifications
Listing : cULus
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors