Flexmaster Dock Fender/Boat Bumper
F8BU0
Flexmaster Dock Fender/Boat Bumper, Black, Unmounted, 8-Feet
Leviton's marine portfolio is designed to power, protect, and enhance docks, marinas, and waterfront properties. From durable aluminum power pedestals with integrated electrical, lighting, and water options to heavy-duty dock ladders, impact-absorbing fenders, and corrosion-resistant accessories, Leviton offers end-to-end solutions built for harsh marine environments. Engineered for reliability, safety, and long-term performance, our products are designed to withstand saltwater, UV exposure, and constant use, making Leviton a trusted choice for marinas, boatyards, docks, and waterfront installations.
- Protects boats and docks from impact - Flexmaster dock fenders provide reliable cushioning to help prevent scratches, dents, and hull damage when docking
- Durable, marine-ready PVC - constructed from strong yet flexible extruded PVC material designed to withstand harsh marine environments, heavy use, and UV exposure
- Flexible shape for absorption - the Flexmaster profile absorbs impact and distributes pressure to reduce wear on both dock and boat
- Note - this model comes without any backing, providing flexibility to be mounted on a 2x4 when and where you choose
Color: Black
Documents
Technical Information
-
General Information
UPC : 078477041017
Material Specifications
Construction : Extruded PVC Material
Mechanical Specifications
Maximum Dimensions : H: 8" L: 6" W: 4.5"
Product Features
Accessory Type : Fender
Application : Marine
Color : Black
Warranty
Warranty : 2-Year Limited