Loading...

Flexmaster Dock Fender/Boat Bumper

F4408-C

Flexmaster Dock Fender/Boat Bumper, Black, 4x4 Mounted with Cap, 8-Feet

Leviton's marine portfolio is designed to power, protect, and enhance docks, marinas, and waterfront properties. From durable aluminum power pedestals with integrated electrical, lighting, and water options to heavy-duty dock ladders, impact-absorbing fenders, and corrosion-resistant accessories, Leviton offers end-to-end solutions built for harsh marine environments. Engineered for reliability, safety, and long-term performance, our products are designed to withstand saltwater, UV exposure, and constant use, making Leviton a trusted choice for marinas, boatyards, docks, and waterfront installations.

  • Protects boats and docks from impact - Flexmaster dock fenders provide reliable cushioning to help prevent scratches, dents, and hull damage when docking
  • Durable, marine-ready PVC - constructed from strong yet flexible extruded PVC material designed to withstand harsh marine environments, heavy use, and UV exposure
  • Flexible shape for absorption - the Flexmaster profile absorbs impact and distributes pressure to reduce wear on both dock and boat
  • Note - this model comes installed on a 4x4 board for easy mounting

Color: Black

Country of Origin : United States

Documents

Technical Information

  • General Information

    UPC : 078477041055

  • Material Specifications

    Construction : Fender: Extruded PVC Material; Mounting Board: Recycled Plastic

  • Mechanical Specifications

    Maximum Dimensions : H: 8" L: 8" W: 4.5"

  • Product Features

    Accessory Type : Fender

    Application : Marine

    Color : Black

  • Warranty

    Warranty : 2-Year Limited

Related Videos

The Finishing Touches for Every Marina | Leviton Dock Accessories

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications