HDX Fiber Distribution Frame, 84"H x 24"W x 21"D, accepts up to (22) Decks
F3168-22F
The HDX Fiber Distribution Frame houses patching for cross-connect and interconnect applications between backbone cables and active equipment within a frame or adjoining rack or cabinet. The frame is designed with integrated horizontal and vertical cable management and scalable modular decks for patching and splicing.
The frame is ideal for use in data center (Main Distribution Area) and central office (head end) applications where there is a high concentration or aggregation of fibers.
Frame does not qualify for prepaid freight program.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477660799
Features & Benefits
- Industry-leading fiber density per square foot or floor tile space: 3,168 fibers or 1,584 channels (for 10 Gb/s) per frame (using LC)
- Aesthetically pleasing look for data centers and showrooms
- Ease of migration to 40, 100, 200, and 400 Gb/s using modular HDX MTP fiber cassettes and adapter plates
- Modular 3.5" high deck for patching and/or splicing capability
- Simple ease of routing patch cords to adjacent frame or cabinets at any point in the frame
- Use of only one length of patch cord (3 meters) necessary when patching within frame
- Overhead and/or under floor fiber trunk access
- Open design allows for easy cross-connect patching within frame
- Rear doors included with frame to protect backbone fiber cabling
- Minimum bend radius protection designed throughout frame
Patents
- MX400781
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
HDX Fiber Distribution Frame
HDX Fiber Distribution Frame: Routing Trunks
HDX Fiber Distribution Frame: Routing Patch Cords
HDX Fiber Distribution Frame: Installing Patch Decks and Splice Decks
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors