EXTREME™ Pre-Terminated Copper Trunks
EXTRM-TRK
Copper trunk cable assemblies are the ideal solution for data centers and other applications where speed of installation is important. Factory termination and testing simplify installation and improve consistency while saving time and labor, as compared to field-terminated installations. Assemblies are custom configured with connectors in pre-engineered lengths to meet the specific needs of each application. A braided sleeve binding bundles individual cables into an aesthetic and cohesive trunk assembly, while an optional pulling eye protects terminations during shipment, ensuring easy and efficient installation.
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Features & Benefits
- Fast and easy installation with 75% reduction in labor costs
- Braided sleeve binding and optional pulling eye ensure snag-free installation
- Trunks use EXTREME UTP connectors with patented Retention Force Technology for consistent system reliability
- Plugs feature clear SlimLine design which includes a snagless strain-relief boot for Cat 5e and Cat 6
- Cable assemblies are 100% factory tested, with test results available for each link
- Terminated ends offered in either staggered or even cut with customized breakout length from braided sleeve for improved flexibility during installation and appearance after installation
- Trunks are also available with e2XHD Copper Cassettes
- Each trunk assembly receives an individual identification number, and individual cables are numbered relative to that number (custom labeling available on request)