Lever Edge™ 15 Amp Duplex Receptacle/Outlet, Commercial Grade, Tamper-Resistant, 10 Pack
ETCR1-WMP
Lever Edge™ 15 Amp 125 Volt Duplex Receptacle/Outlet, Commercial Grade, Tamper-Resistant, NEMA 5-15R, Multipack (10)
What happens when you combine Leviton’s industry-leading line of receptacles and switches with the future of wiring? Meet Lever Edge™ wiring devices, designed for simple installations, time savings, superior performance, and long-lasting reliability. Simply open the lever, push the wire into the color-coded terminals, click down, and you’re done.
- FAST & EASY TO INSTALL - Wire up to 3.5X faster than traditional devices
- Secure: lever mechanism provides a strong, secure wire connection
- User-friendly design: color-coded lever terminals help prevent miswiring
- Durable: exceptional performance against heat and vibration
- Convenient: devices can be unwired/removed and rewired if needed
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477020524
Product Features
Grade : Commercial Specification Grade
Brand : Lever Edge
Standards and Certifications
NEMA : WD-1 and WD-6
UL498 : File E13399
Warranty
Warranty : 10-Year Limited
Patents
- US11791573
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.