Lever Edge™ 15 Amp Duplex Receptacle/Outlet, Commercial Grade, Tamper-Resistant
ETCR1-W
Lever Edge™ 15 Amp 125 Volt Duplex Receptacle/Outlet, Commercial Grade, Tamper-Resistant, NEMA 5-15R
What happens when you combine Leviton’s industry-leading line of electrical wiring devices with the future of wiring? Meet Lever Edge™ wiring devices, designed for simple installations, time savings, superior performance, and long-lasting reliability. Simply open the lever, push the wire into the color-coded terminals, click down, and you’re done.
- FAST & EASY TO INSTALL - Wire up to 3.5X faster than traditional devices
- Secure: lever mechanism provides a strong, secure wire connection
- User-friendly design: color-coded lever terminals help prevent miswiring
- Durable: exceptional performance against heat and vibration
- Convenient: devices can be unwired/removed and rewired if needed
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477020500
Nema : 5-15R
Electrical Specifications
Horsepower Rating : 1/2 HP
Amperage : 15 A
Voltage : 125 VAC
Grounding : Self Grounding
Pole(s) : 2
Wire(s) : 3
Dielectric Voltage : Withstands 2000V per UL498
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Environmental Specifications
Flammability Rating : V-2
Relative Humidity : 5-95% (non-condensing)
Material Specifications
Face : Polycarbonate
Body : Polycarbonate
Mounting Strap : Galvanized Steel
Self-Grounding Clip : Brass
Ground Contacts : Brass
Mounting Screws : #6 Plated Steel
Bushing : Galvanized Steel
Line Contacts : High Performance Brass Alloy
Lever : Acetal
Spring : Stainless Steel
Mechanical Specifications
Wire Accomodation : #14-#10 AWG Solid or Stranded
Strap Construction : Wraparound Strap
Termination : Color-Coded Levers
Product Features
Grade : Commercial Specification Grade
Brand : Lever Edge
Color : White
Feature : Tamper-Resistant
NEMA Configuration : 5-15R
Device Type : Duplex Receptacle Outlet
Standards and Certifications
NEMA : WD-1 and WD-6
UL498 : File E13399
Warranty
Warranty : 10-Year Limited
Features & Benefits
- Unique lever terminals for fast, efficient wiring
- Color-coded lever terminals reduces risk of miswiring
- Lever doors have snap feature to assure connection has been made; audible click confirms lever door is closed
- Exceptional performance against heat and vibration
- Devices can be unwired/removed and rewired if needed
Patents
- US11791573
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.