Loading...

1-Gang Duplex Receptacle Wallplate, Standard Size, Non-Magnetic Stainless Steel, C-Series

SS8-40

1-Gang C-Series Duplex Receptacle Wallplate, Standard Size, 302/304 Stainless Steel

Leviton’s C-Series of Stainless Steel Wallplates offers an extensive selection designed to enhance residential home décor and blend into commercial settings. The C-Series has 27 different configurations available, offered in various sizes for both single-Gang and multi-Gang applications. Available in both Type 430 Stainless Steel (magnetic) and Type 302/304 Stainless Steel (non-magnetic), the C-Series is ideal for corrosion resistance in commercial applications. With matching mounting screws included, Leviton wall plates accent any wall covering.

  • Covers a single duplex electrical outlet
  • Paintable to match your décor
  • Easy to clean, smooth satin finish
  • Round edges resist dust accumulation
Country of Origin : China RoHS Compliant: Yes – Click Here

Documents

Technical Information

  • General Information

    UPC : 078477919354

    RoHS Compliant : Yes

  • Material Specifications

    Construction : Metal

    Material : 302/304 Stainless Steel

  • Mechanical Specifications

    Gang : 1

    Mount : Device Mount

  • Product Features

    Color : Stainless Steel

    Size : Standard

  • Standards & Certifications

    Applicable Standards : UL 514D

    Certification/Listing : cULus

  • Warranty

    Warranty : 10-Year Limited

Related Videos

C-Series Wallplates

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications