OPT-X™ Engage Low Loss Fiber Harnesses
ENTER-FHA
MPO harnesses are pre-terminated, pre-tested, and can be used with fiber trunks and patch panels. The harnesses are available in OS2, OM3, OM4, and OM5, and lengths and breakouts can be configured to meet specific applications.
Learn more about our LC Unibody Connector with SPECTRO-LINK™ Technology, including its patented polarity change capability.
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Technical Information
Product Features
Assembly Type : Fiber Harness
Connector : MTP-MTP,MTP-LC
Family : Opt-X Engage
Fiber Type : OM3,OM4,OS2
Length : 1 meter,2 meters,3 meters,5 meters,10 meters,Custom
Features & Benefits
- Pre-terminated plenum MPO-to-discrete connectors (LC Unibody, LC) or 16 Fiber MPO - 2 x 8-Fiber MPOs
- LC Unibody connector with SPECTRO-LINK technology allows tool-free polarity changes in the field
- Custom staggering available
- Used in conjunction with fiber trunks, patch panels and active equipment
- Used as direct connect into switches and servers
- 100% factory tested, with test results included for each assembly
- All assemblies labeled with serial number and length for traceability and easy re-order
- All Single-mode MPO connectors are angle polish (APC)
- Cable is plenum rated
- Multimode 16-fiber MPO/APC terminations for QSFP-DD transceivers (400G and 800G)