OPT-X™ Engage Low Loss Array Cords - LSZH Euroclass CPR
ENTER-ARR-CPR
OPT-X Engage Array Cords are designed to cross connect from structured cabling directly into active equipment with an MPO/MTP transceiver interface. They are also used as direct interconnect cables for point-to-point connections.
Specifications
Instruction Sheet
Documents
Features & Benefits
- Offered in OM3, OM4, OM5, and OS2 fiber types
- 8-, 12-fiber MTP/MPO connections
- Highest performing LSZH Euroclass B2ca, s1a, d1, a1, and Eca options to meet the requirements of the Construction Product Regulation (CPR)