OPT-X™ Engage Low Loss Array Cords - Plenum/Riser
ENTER-ARR
OPT-X Engage 40/100G Array Cords are designed to cross connect from structured cabling directly into active equipment with an MPO/MTP transceiver interface. They are also used as direct interconnect cables for point-to-point connections.
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Technical Information
Product Features
Assembly Type : Fiber Array Cord
Connector : MPO/MTP-MPO/MTP
Family : Opt-X Engage
Fiber Type : OM3,OM4,OM5,OS2
Length : Custom
Features & Benefits
- Offered in OM3, OM4, OM5, and OS2 fiber types
- 8- and 12-fiber array cords offer migration path to 40/100G from 10G
- Available in lengths of 1, 2, 3, 5, and 10 meters