Enlighten Control Wing, 2 universes, 1024 channels, features 8 sliders, 1 grand master, 1 manual cross fader
ENHBW
DISCONTINUED
Enlighten Control Wing, 2 universes, 1024 channels, features 8 sliders, 1 grand master, 1 manual cross fader, 11 jog wheels, 8 bump buttons and 32 assignable buttons. Includes 2 universe, 1024 channels USB to DMX interface, requires USB connection to PC software over USB
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477637999
Electrical Specifications
Voltage : 12 VDC
Mechanical Specifications
Handles : 8 + Software
Output : DMX
Product Features
Audio Input : Yes
Automated Channels : Unlimited
Circuits/Channels : 1024
Control Style : DMX
Cues : Yes
DMX Channels : 12,288
DMX Input : Yes
Dedicated Moving Light Channels : Unlimited
MIDI : Yes
Monitor : Multiple
Product Category : Controls
Product Line : Enlighten
Product Type : Lighting Console
Shape Generator : Yes
Submaster : Unlimited
Submaster Pages : Unlimited
Features & Benefits
- Multiple views to arrange fixtures graphically in different rooms or areas. Color coded button groups allow for multiple fixture types on a single page
- Direct fader control with virtual wheel controls
- Keyboard shortcuts and password protection
- Touch screen compatible
- Move any button to any position on-screen
- Control Wing features 32 assignable or preset direct access buttons with dry erase area