Enlighten 512 Channel Splitter with built-in USB interface
ENHAI
DISCONTINUED
Enlighten 512 Channel Splitter with built-in USB interface, 1U rack mountable and wall mountable. Expandable up to 24 universes (CPU & USB interface dependent). Front and rear DMX input 3-pin and 5-pin XLR connectors, 4 DMX output 3-pin and 5-pin XLR connectors
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477637975
Electrical Specifications
Voltage : 12 VDC
Mechanical Specifications
Handles : Software Only
Output : DMX
Product Features
Audio Input : Yes
Automated Channels : Unlimited
Circuits/Channels : 512
Control Style : DMX
Cues : Yes
DMX Channels : 12,288
DMX Input : Yes
Dedicated Moving Light Channels : Unlimited
MIDI : Yes
Monitor : Multiple
Product Category : Networking
Product Line : Enlighten
Product Type : Splitter
Shape Generator : Yes
Submaster : Unlimited
Submaster Pages : Unlimited
Related Videos
Enlighten Quick Start