e2XHD 1RU High-Density Universal Flat Panel. Available for customers in Europe and the Middle East.
E2X1F-E48
e2XHD 1RU High-Density Universal Flat Panel, accepts shielded, unshielded, and fibre cassettes. Available in Europe and the Middle East.
Color: Black
Country of Origin : Taiwan
Specifications
Instruction Sheet
Documents
Technical Information
Product Features
Product Family : Patch Panels
Category : Fiber
Color : Black
Labeling : Silk-screened port numbers only
Panel Shape : Flat
Ports : 48
RU : 1
Shielding : Universal
Termination : Cassette-Based
Features & Benefits
- Panels allow a mix-and-match of shielded, unshielded, and fibre e2XHD cassettes
- Alignment tabs ensure upright insertion of cassettes
- To remove cassettes from the panel, simply pull out the handle using the release latch
- Rear Cable Manager supports copper or fibre cables, and snaps directly to panel without tools
- Cassette Blanks available for unused cassette openings
- Panel Cover minimizes dust or debris
Patents
- US8958680
- US9077126
- CA2880810
- US9236691
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
e2XHD Patching System for Data Center Networks
e2XHD Universal High-Density Panels
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors