DZPD3-1LW
Indoor Z-Wave Enabled 100-Watt LED/CFL or 300-Watt Incandescent Scene Capable Plug-In Lamp Module with LED Locator - White
The wireless Leviton DZPD3 is a Z-Wave enabled universal lamp module designed for use for most residential lighting applications. A large range of lighting loads are supported including dimmable LED and CFL, as well incandescent or halogen. The DZPD3 is fully compatible with the Wink Hub, Samsung SmartThings, as well as all other certified Z-Wave controllers. As an extension to these hubs, Amazon Echo, Fire TV, Echo Dot, and Amazon Tap may be utilized for voice control over your DZC lighting products.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847769211
Electrical Specifications
Load Rating : 100W LED/CFL, 300W Incand/Halogen
Termination : Plug-In
Voltage : 120VAC, 60Hz
Material Specifications
Color : White
Product Features
Brand : Decora Smart Z-Wave
Device Type : Plug-In Smart Dimmer
Grade : Residential
Hub Required : Yes
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM, Z-Wave
Warranty
Warranty : Five-Year Limited
Features & Benefits
- 300W LED/CFL Compatible Plug-In Dimming Lamp Module
- Compatible with Z-Wave hubs, security systems, and automation systems
- 100W Dimmable LED/CFL
- 300W Incandescent, Halogen
- 120V 60HZ, neutral required
- White
- Compatible with Z-Wave Network Wide Inclusion, Beaming
- and Security
- Scene capable
- Transient surge suppression built-in
- Not for use with vizia rf+ systems
- 5 Year Limited Warranty