Decora Vacancy Motion Sensor Light Switch, Manual-On, 5A, Residential Grade, Single Pole or 3-Way
DVS05-1LZ
Decora Vacancy Motion Sensor Light Switch. 180° PIR manual-on, automatic-off, wallbox sensor, single pole or 3-way when used with a single pole or 3-way switch, 300W LED/CFL, 600W Incandescent/Halogen, 400VA Magnetic Low Voltage, 400VA Electronic Low Voltage, ¼ HP Motor, 5A Resistive, wallplate sold separately. Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements – White with ivory and light almond faceplates included
- CONVENIENT – Turns lights OFF automatically when room is vacant
- EASY TO INSTALL – Slim profile fits in most wallboxes
- FLEXIBLE – Can be installed with or without a neutral wire
- PRACTICAL – Perfect for bathrooms, hallways and kids’ bedrooms
Color: White, Ivory, Light Almond
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477572597
Product Features
Auto-ON/Auto-OFF : No
California Title 24 : Yes
Color : White, Ivory, Light Almond
Coverage (Sq.Ft.) : 180°, 900 Sq. Ft
Device Type : Sensor
Grade : Residential
LED Color : Green and Red
Load Rating : 300W LED/CFL, 600W Incandescent/Halogen, 1/4 HP, 400VA ELV, MLV, 5A Resistive
Mounting Type : Wall Switch
Neutral : Optional
Ordering Notes : Includes White, Light Almond and Ivory Color Change Kit
Pole : 3
Sensor Technology : Passive Infrared
Sensor Type : Vacancy
Standards and Certifications : CSA, FCC, Title 24
Style Name : Decora
Switch : Relay
Time Delay : 1M, 5M, 10M, 20M
Voltage : 120 VAC
Wallplate : Not Included
Warranty : 5-Year Limited
Wiring : Ground or Neutral Required
Features & Benefits
- Manual-ON/Automatic OFF operation
- Controls LED, CFL, Incandescent, Halogen, Magnetic Low Voltage, Electronic Low Voltage or Motor Loads
- Provides 180° Field-of-View, 900 sq. ft. of coverage
- Shallow design easily fits in the wallbox and can replace single pole switch
- Leaded terminals for easier installation
- Can be connected to a Neutral wire if present in the wallbox, or connected to ground wire if no Neutral wire is present in the wallbox
- Interchangeable line and load wires
- Single pole or 3-way when used with a single pole or 3-way switch
- Program settings without removing the wallplate or faceplate
- Low profile design blends in with walls for a discreet appearance
- Adjustable delayed OFF time which can be set for 1 minute, 5 minutes, 10 minutes or 20 minutes
- Adjustable Range (sensitivity) to fit various coverage areas
- Convenient push-button provides Manual OFF light switching at any time
- Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements
- Color change kits are available
- Five-Year Limited warranty
Patents
- CA2708330
- US11815868
- US8981299
- MX315382
- US7924155
- US11974378
- US11264189
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.