Decora Countdown Timer Switch Faceplate - Brown
DTKIT-B
Leviton's Decora Countdown Timer Switch Faceplate is designed for an easy, cost effective way to change the color of Decora Countdown Timer Switches without having to install a new device. It’s as easy as removing the current face and snapping on the new color - Brown
- CONVENIENT – fast and easy color change
- FLEXIBLE – compatible with Decora Countdown Timer Switches
- COST EFFECTIVE – change color without removing the device
- VERSATILE - available in 6 colors: white, ivory, light almond, gray, black and brown
Color: Brown
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477264461
RoHS Compliant : Yes
Product Features
Color : Brown
Device Type : Color Change Kit
Features & Benefits
- Compatible with Decora Countdown Timer Switches model numbers: DT115, DT130, DT160, DT102, DT104, DT112, DT230, DT260, DT202, DT204, DT212
- It's as easy as removing the current timer faceplate and snapping on a new color
- A cost effective way to change the color without having to install a new device
- Countdown Timer faceplates are available in 6 colors: white, ivory, light almond, gray, black and brown