Loading...

Decora Dimmable LED, CFL, MLV and Incandescent Rocker- Slide Universal Dimmer

DSM10-1LM

DISCONTINUED Suggested Replacement SKUs:

Universal Decora Dimmable LED, CFL, MLV and Incandescent Rocker- Slide Dimmer, 1000W-120VAC Incandescent, 1000VA-120VAC MLV, 450W-120VAC Dimmable LED and CFL, 60Hz, Single Pole or 3-Way - White

Leviton Decora Rocker-Slide Universal Dimmers provide smooth, slide-action, full-range dimming for Incandescent, Magnetic Low Voltage, dimmable LEDs and dimmable CFL loads. They combine a Decora rocker switch with a contemporary full-range slender slide bar for precise lighting control. With a new, streamlined style, Decora dimmers and fan speed control complement any interior design and are compatible with other Decora devices.

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 07847786941

  • Product Features

    Action : Rocker Switch for ON/OFF, slide bar for lighting level control

    Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red

    Color : White

    Frequency : 60 Hz

    Light : Locator light that can be turned off

    Load Rating : 1000W Incandescent, 1000VA MLV, 450W LED and CFL

    Load Type : Incandescent, Dimmable LED, Dimmable CFL, Magnetic Low Voltage

    Ordering Notes : Included White, and Light Almond Color Kit

    Preset : Slide bar preserves desired lighting level

    Protection : Radio/TV Filter

    Standards and Certifications : cCSAus, NOM

    Style Name : Decora

    Switch Type : Single-Pole & 3-Way

    Type : Dimmer

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Features & Benefits

  • New aesthetically pleasing design with rocker switch and slender dimmer control slide bar
  • Integrated linear full-range slide control for easy, precise operation
  • Controls a variety of dimmable LED and CFL lamps
  • Compatible with Magnetic Low Voltage loads, Incandescent and Halogen lamps 
  • Single pole or 3-way operation (when using 3-way switch); packaged with White, Ivory, and Light Almond color change kits
  • Additional color change kits available in Black, Brown, Red and Gray
  • Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations with other Decora products
  • The slide bar location preserves the selected brightness level when the dimmer is switched OFF
  • Microprocessor control offers flexibility to program LEDs and CFLs for best performance 
  • Switch under the color change kit to turn locator light ON/OFF
  • No fins for multi-gang installation
  • Wired using leads, a Neutral wire is not required for operation
  • Built-in radio/TV interference filter

Patents

  • US8664886
  • US9431192
  • US9543667
  • US9681526
  • US9974152

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Decora Rocker Slide Dimmer

Leviton Decora Devices

Leviton Presents: How to Install a Dimmer in a 3-way Application

The Perfect Combination

Pair this dimmer with compatible Leviton Downlights for a total lighting solution that will provide years of quality illumination and reliable performance.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications