Decora Slide Dimmer Switch Antimicrobial Treated for Dimmable LED, Halogen and Incandescent Bulbs
DSL06-2AW
Replace a wall light switch with a Decora Slide Antimicrobial treated dimmer switch. 300W LED, 600W incandescent/halogen, 60Hz, single pole or 3-way installation. Can be installed with or without a neutral wire. Use with Decora wallplate or Decora Plus Screwless Wallplate sold separately – White
- CONVENIENT – an easy way to create a big impact for a minimal cost and customize the light level in any room, for any occasion and in any home
- INNOVATIVE PROTECTION – highly effective in protecting the surface of the dimmer from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
- EASY TO INSTALL – slim profile fits in most wallboxes. Works with existing wiring, no neutral wire required for installation
- PRACTICAL – designed to dim LED bulbs. To find out which LED bulbs pair best, visit our online bulb/fixture compatibility tool by clicking the "find an LED Bulb" button below
- CUSTOMIZEABLE – adjustable minimum and maximum dimming range for LED bulbs to help eliminate flicker, maximize energy savings, and optimize ambiance
- VERSATILE – Control the lights from two locations using the DSL06-2AW in the main location and a 3-way switch (sold separately) in the second location
- STYLISH – Easily change the color using DSKIT faceplates available in white, ivory, light almond, gray, black, brown and red
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477171639
Product Features
Action : Rocker Switch for ON/OFF, slide bar for lighting level control
Color : White
Feature : Antimicrobial
Frequency : 60 Hz
Light : Locator light that can be turned off
Load Rating : 600W Incandescent, 300W LED and CFL
Load Type : Incandescent, Dimmable LED, Dimmable CFL
Preset : Slide bar preserves desired lighting level
Protection : Radio/TV Filter
Rocker : Thermoplastic with Anitmicrobial additive
Standards and Certifications : cCSAus, NOM, JIS Z 2801:2000: Test for Antimicrobial Activity and Efficacy
Style Name : Decora
Switch Type : Single-Pole & 3-Way
Torque Range : 14 – 18 in.-lbs
Type : Dimmer
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
- Antimicrobial properties are highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
- Inhibits discoloration, staining, deterioration and corrosion of the device surface caused by mold, mildew, fungi and odor-causing bacteria
- Use both antimicrobial treated dimmer and wallplate for complete coverage
- Ideal for all rooms throughout the home (bathrooms, hallways, entryways, and kitchens)
- Same look and feel as traditional devices
- New aesthetically pleasing design with rocker switch and slender dimmer control slide bar
- Integrated linear full-range slide control for easy, precise operation
- Controls a variety of dimmable LED and CFL lamps
- Compatible with Incandescent and Halogen lamps
- Single pole or 3-way operation (when using 3-way switch); packaged with White, Ivory, and Light Almond color change kits
- Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations with other Decora products
- The slide bar location preserves the selected brightness level when the dimmer is switched OFF
- Microprocessor control offers flexibility to program LEDs and CFLs for best performance
- Switch under the color change kit to turn locator light ON/OFF
- No fins for multi-gang installation
- Screw terminals with back wire capability for easier installation, a Neutral wire is not required for operation
- Built-in radio/TV interference filter
Patents
- CA2869845
- US11903105
- US9543667
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Answer Series Adjusting the Dimming Range
Leviton Presents: How to Install a Dimmer in a 3-way Application
Leviton Presents How to Install a Decora Rocker Slide Dimmer
Leviton Answer Series All about Dimmers
Leviton Answer Series - All about Lighting Controls
Leviton Answer Series - Single Pole vs. 3-way Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Add Ambiance To Your Home with Leviton Decora® Slide Dimmer
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors