6RU LIGHTSPACE™ DPC-525 Enclosure, empty; Accepts up to (6) LIGHTSPACE fiber adapter plates and (4) fiber splice trays.
DPC6U-33
Leviton LIGHTSPACE™ DPC Series Optical Distribution and Splice Enclosures are designed to protect, manage, and organize fiber terminations and splices in a rack-mount environment. LGX® compatibility allows users to fill and expand legacy systems. Enclosures may be combined to provide splicing and termination in a single, factory assembled unit. Enclosures are available with pre-loaded pigtail and splice trays for fast and simple setup.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477239612
Features & Benefits
- Accepts Leviton standard 12 pack (DPC-105) adapter plates
- Accepts LGX compatible 6- or 8-pack adapter plates
- Accepts Leviton standard splice trays
- 19- and 23-inch rack mounting
- Removable hinged front doors and hinged rear door
- Flip card for connector identification
- Large cable management rings for enhanced jumper routing
- Metal door and key lock options for increased security
- Pigtails routed internally for maximum protection
- Cable clamp kits for additional cable strain relief
- Grounding kit available
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors