DURAPORT™ Industrial Outlet Kit, Single Gang, 1-Port
D670K-1S1
DURAPORT industrial products provide IP67-class protection to safeguard your connectivity from humidity/moisture, corrosive materials, temperature EXTREMEs, and other conditions often found in the industrial environment.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477355565
Features & Benefits
- IP67-rated environmental sealing (dust/water protection)
- Industrial Outlet Kit includes pre-assembled stainless-steel wallplate, and equivalent number of connector caps and housings for quick and easy ordering
- Over-molded wallplate gasket ensures watertight fit
- Wallplate mounting holes have embedded sealing feature which provides the dual benefit of sealing, and helping to ensure proper orientation during installation of wallplate
- Available in single-gang configurations of 1 or 2 ports and dual- gang configurations of 2 or 4 ports
- Twist-lock design for faster installation and changes
- Encapsulated RJ-45 design protects integral components
- Patented design
Patents
- US7470858
- US7470858
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors