Loading...

Industrial Networking Systems

Leviton Duraport Industrial Ethernet Solutions

Industrial connectivity can mean many things. While the applications and environments are many – from manufacturing facilities and airport terminal connectivity to hospital operating rooms and outdoor connected devices – the protections and requirements are quite similar. Protection from the elements, the ability to clean areas around connection points, occasional exposure to chemicals, potential continuous motion of cabling, and most importantly, reliable network connectivity. Leviton offers rugged network infrastructure solutions for harsh environments to support new technologies, allowing network administrators in all types of industrial environments to share information in new ways to support increasing network demands.

Outdoor Camera or WAP

Have more versatility in where you place security cameras while protecting your network connections

Learn More

Industrial and Manufacturing

Reliable and durable connectivity on the manufacturing floor is enabling increased outputs, higher quality and lower costs

Learn More

Health Care

Have more versatility in where you place security cameras while protecting your network connections

Learn More

Commercial Kitchens or Extreme Climate Exposure

Industrial kitchens, tropical climates, outdoor areas, and even car washes offer services benefiting from a network connection

Learn More

DURAPORT™ System

Safeguard your network in severe conditions from water, dust, and vibration with the IP67‑rated Leviton DURAPORT system

The combination of its patented over-mold wallplate gasket, twist-lock mating system for data connections and industrial patch cords made from durable industrial cable provides protection in the most extreme applications. Additional features like the captive connector cap, strain relief and compatibility with standard NEMA boxes makes DURAPORT an easy way to add additional physical security to your network.

Support Library

Warranties