QUICKPORT™ 6-Port DIN Rail-Mount Box, Black
41089-6DN
The compact QUICKPORT 6-Port DIN Rail-Mount Box provides an ideal network patching solution for industrial automation and control panels. The box includes a Leviton QUICKPORT Decora 6-port Insert, and allows for orientation of the 1-3/8 inch cable access port at the top or bottom, thereby increasing flexibility of cabling within a tight control enclosure. The box depth is suitable for Cat 5e or Cat 6 applications.
Color: Black
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477701065
RoHS Compliant : Yes
Features & Benefits
- Compact patching capability – 6-port QUICKPORT Decora Insert included (alternate port configurations available: 4164x-00x)
- Insert is compatible with all QUICKPORT connectors
- Accepts any Decora insert (1 through 6 ports)
- 1-3/8 inch nominal cable access port accepts 1-inch trade conduit fittings — supplied with 1-inch bushing
- Compatible with standard and low-profile 35 mm symmetrical DIN rails and 32 mm asymmetrical DIN rails
- DIN rail adapter disconnect tab enables easy and quick installation and removal
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors