Loading...

Surface and DIN Rail-Mount Boxes

Surface and DIN Rail-Mount Boxes

QUICKPORT™ DIN Rail-Mount Boxes
Ideal network patching solution for use in industrial automation and control panels Leviton Network Solutions is pleased to introduce two new compact DIN rail-mount boxes. These boxes are ideal for network patching solution in industrial automation and control panels.

The boxes are available empty or with a Leviton 6-Port QUICKPORT Decora insert installed and can be opened to install other QUICKPORT Decora inserts if required. The back panel of each box can be configured to allow cable access at either the top or bottom, thereby increasing flexibility within tight control enclosures. Box depth is suitable for Category 5e and Category 6 connectors.

Surface-Mount QUICKPORT™ Boxes are easily field-configured with QUICKPORT Connectors (sold separately). The 2-port version comes with a blank filler to cover and protect one unused opening. The 4- and 6-port boxes are sized to completely cover a single-gang NEMA wallbox opening. The 12-port fits over a single- or dual-gang NEMA box opening.

  • All boxes can be mounted with screws or adhesive mounting tape (both provided), or with magnets or modular furniture brackets (sold separately)
  • Identify ports and stations by using ample space next to each port or the designation window
  • 4S089 boxes work with Leviton shielded or Category 6A connectors to allow proper bend radius control
  • All housings are UL Listed and compliant with NEC Article 800