Docksider Power Pedestal, Dual Side, Single-Phase Loop Bus Bar, Water Hookup
D532W
Power Pedestal for Marine Applications; Docksider Base Includes Two 50A (125/250V) Receptacles with 30mA EPD Breakers, Two 30A (125V) Receptacles with 30mA EPD Breakers, Two 20A GFCI Receptacles with Standard Breakers, White LED w/ Photocell, and White Receptacle Covers. Includes Single Phase Loop Distribution Block, Two 3/4” 1/4 Turn Water Valves, No Meter, and No Breaker
- DURABLE - UL Listed and NEMA 3R Rated; Withstands corrosive environments with plastic resin housing for extended lifespan
- EASY INSTALLATION/MAINTENANCE - Integrated bus bar mount allows for easy installation and removal, simply mount pedestal and connect wiring
- SIMPLE ORDERING - Pre-configured for your convenience
- Note - Leviton Marine and RV Power Pedestals are Made-To-Order and non-cancelable, non-refundable, and non-returnable.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477028209
Material Specifications
Max Amperage : 240A Max
Voltage : 125/250 VAC
Material Specifications
Pedestal Material : Noryl (Resin)
Construction : Molded Body
Mounting Hardware : Anchors Included
Product Features
Application : Marine
Color : White
Base : Docksider Surface Mount
Hinge Type : Pedestal
Kitted Options : Comes with Leviton Receptacles
Top : Twist Lock Receptacles, 20A Straight Blade
Standards and Certifications
Certification/Listing : UL-231, CSA 22.2 No. 29, NFPA 303, NFPA 70
NEMA : NEMA 3R
Warranty
Warranty : Housing: 5-Year,Devices:1-Year