32 Channel Lighting Controller 6 Local Dimmers 230V
D4206-2LW
Dimensions® D4206 Lighting Controller for Luma-Net system. 6 230V Dimmers, 32 Channels. 20A 230V Input, Title 24 compliant, ASHRAE 90.1 compliant
The Dimensions® D4000 lighting and scene control dimmer system combines ease of operation with a wide range of entry stations and accessories to provide a powerful and flexible lighting control solution.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477317761
Electrical Specifications
Voltage : 230 VAC
Product Features
Circuits/Channels : 32
Color : White
Control Style : Raise Lower Buttons
LED Compatible : Yes
Product Category : System or Network
Product Line : D4000
Product Type : Controller with Dimmers
Protocol : Luma-Net
Features & Benefits
- (32) Zones/Channels of Control
- (6) Internal Network Dimmers
- (16 + 2) Scene Memory
- Fade Times for each scene
- Room Partition Control
- Remote Dimmer Configuration
- Lockout
- Sequencer
Related Videos
Introduction
System Architecture
Basic Controls
Scenes and Presets
Network ID
Station Lock
Record Lock
Rebooting
Factory Defaulting
Field Commissioning
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors